1B23h TxPDO fixed mapping parameter 0x1b23
Fixed map for supporting touch probe status on axis 2.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 1 | One PDO entry |
1 | 0x68B90010 | 68B9h – Touch probe status |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1B23h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1B23h | 1h | Unsigned32 | - | - | Read only | No |